??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
6-7/16 Inch
SAF Series
536
Part No.
037852
Description
P4B536-ISAF-607R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
7.632 Inch
B
26-3/4 Inch
C
7-1/8 Inch
Dmin
20-7/8 Inch
Dmax
23-5/8 Inch
E
4-5/8 Inch
Bolt Diameter
1 Inch
G
2-1/2 Inch
H
3 Inch
J
15-1/8 Inch
L
11-13/32 Inch
M
7-1/2 Inch
P
17-3/8 Inch
S
4.806 Inch
Total Expansion
3/8 Inch
Y
0.036 Inch
Z
7-57/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.